It looks like you are coming from United States, but the current site you have selected to visit is Mongolia. Do you want to change site?

Yes, please! No, keep me on the current site

SuperSwitchâ„¢ Float Switch

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Model Number: 37A
Model Name: Super Switch
Volts(DC): 12-24-32

Model Number: 37FA
Model Name: Super Switch with in-line fuser holder
Volts(DC): 12-24-32

37A SuperSwitch™ Float Switch
 
Dimensions (L x W x H)       5 x 2 x 2 (inches) 127 x 51 x 51 (mm)     
37FA SuperSwitch™ with fuse holder
 
Dimensions (L x W x H)       5 x 2 x 2 (inches) 127 x 51 x 51 (mm)     

Now backed by a 5 year warranty, the non-mercury SuperSwitch is designed for the toughest applications. Design includes marine grade 14 gauge "blocked wire", larger float for increased buoyancy, removable base for easy servicing and a snap switch design capable of handling pumps drawing up to 20 Amps.

A standard bilge pump operates by a control switch that senses water and activates the pump. Rule’s Float Switches offer outstanding performance. We use extra-large float chambers for increased buoyancy and detachable mounting bases that make them easier to install and remove for cleaning and inspection. All models are suitable for pumps that draw up to 20 amps, except the Model 35 Rule-A-Matic, which is suitable up to 14 amps.

Rule also produces the ECO-switch, which operates when rising bilge water levels increase air pressure. All switching gear is located outside of the bilge in a sealed, compact unit.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Recreational Boats
Recreational Boats & Vehicles Recreational Boats
Documentation & Tools