It looks like you are coming from United States, but the current site you have selected to visit is Mongolia. Do you want to change site?

Yes, please! No, keep me on the current site

Rule-A-Matic® Float Switch

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Model Number: 35A
Model Name: Rule-A-Matic
Volts(DC): 12-24

Model Number: 35FA
Model Name: Rule-A-Matic with in-line fuser holder
Volts(DC): 12-24

35A Rule-A-Matic® Float Switch
 
Dimensions (L x W x H)      4 1/2 x 1 1/2 x 2 (inches) 114 x 38 x 51 (mm)     
35FA Rule-A-Matic® with fuse holder
 
Dimensions (L x W x H)      4-1/2 x 1-1/2 x 2 (inches) 114 x 38 x 51 (mm)     

 

Year after year, the Rule-A-Matic has been the switch of choice for boaters the world over. Our latest design now includes a removable base for easy cleaning and servicing, a mercury free snap switch tested to over one million cycles and marine grade "blocked" wire. Designed for pumps drawing up to 14 Amps. Model 35A and 35FA now includes a 2 year warranty.

A standard bilge pump operates by a control switch that senses water and activates the pump. Rule’s Float Switches offer outstanding performance. We use extra-large float chambers for increased buoyancy and detachable mounting bases that make them easier to install and remove for cleaning and inspection. All models are suitable for pumps that draw up to 20 amps, except the Model 35 Rule-A-Matic, which is suitable up to 14 amps.

Rule also produces the ECO-switch, which operates when rising bilge water levels increase air pressure. All switching gear is located outside of the bilge in a sealed, compact unit.

 

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Recreational Boats
Recreational Boats & Vehicles Recreational Boats
Documentation & Tools