TAN3M (XT Alarm System)

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • The Tank Alert® XT can be used as a high level alarm in lift chambers, sump pump basins and holding tanks
  • UL Listed (for indoor and outdoor use) and CSA Certified
  • Voltage: 120 VAC, 50/60 Hz, 8.5 watts maximum, (alarm condition)
  • Enclosure meets Type 3R water-tight standards, listed for indoor or outdoor use under UL standard 864. Dimensions are 6.5” x 4.5” x 3.0”
  • Premounted terminal block so enclosure can also be used as a junction box for splicing pump, pump switch and pump power. Meets NEC standard for junction boxes
  • N.O. float switch has a 15’ long, 18 gauge, 2 conductor SJOW (UL) cord
  • Mechanical SignalMaster® Float on TAN3M, switches are rated for a maximum fluid temperature of 140º F (60º C)
  • Automatic alarm reset, alarm test switch and horn silence switch
  • Alarm Horn: 85 decibels at 10 feet (3 meters)
  • Does not control or interface with pump
  • Operates even if pump circuit fails when wired on separate circuit
  • No power cord

N/A

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools