TAABW (Alarm System – Standard Unit) - Obsolete

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • ABW features a battery operated,wireless transmitter that is placed in a tank up to 150' from the receiver/alarm.
  • Easy to install, wireless liquid level alarm system with auto-reset, battery backup feature, add to existing
  • systems without digging up lawns and landscaping.
  • NEMA 1 indoor rated alarm enclosure
  • FCC approved wireless transmitter with up to 150' range, includes mounting bracket
  • Red "alarm" light and green "power on" light, alarm "test" switch, and horn "silence" switch
  • Includes 10' Sensor Float® mechanical control switch
  • Switching mechanism operates on low voltage and is isolated from the power line to reduce the possibility of shock.
  • Alarm horn: 87 db @ 10'
  • Battery backup power: 9 VDC (battery not included)
  • Power cord: 6' cord supplied
  • Alarm Enclosure: 6" x 4" x 2.25" NEMA 1 plastic
  • Long life Lithium battery in transmitter (recommend replacement every 2 years)
  • Loss of signal alarm. After 3 hours and 15 min. without a signal, an alarm sounds and the red light blinks.
  • Agency Listing: FCC (FCC ID# SCP TAABW01)

N/A

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Brochures