Oil Smart Switch and Alarm Kit

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

OIL SMART® SWITCH

  • Solid state sensing device that differentiates between oil and water
  • Two sense points, Pump On and Pump Off, reduces the risk of pumping oil or other hydrocarbons into the environment
  • Includes mounting hardware
  • Pump On position is the shorter rod
  • Pump Off position is the longer rod
  • Pumping Differential: 6“
  • Dimensions: 2.5” wide x 6” high (body less rods) x 1.75” deep.
  • 20' cord
  • Completely encapsulated and water-tight
  • CE, UL 508, UL Marine and CUL Listings
  • Exceeds U.S. Coast Guard Standards
  • Complies with State and Federal regulations and reduces the risk of adverse publicity and expensive cleanup costs.

Part Number A1SEEWATER, A1SEEWATERP (with plug)

 

OIL SMART® ALARM

  • Alarm leak or liquid detection
  • 120V
  • Includes Liquid Smart® Sensor
  • Sensor differentiates between oil and water
  • Alarm indication differentiates liquid
  • Dry contacts

Part Number A4-SEE1

 

OIL SMART ® SWITCH AND ALARM KIT

  • Combines plug version of Oil Smart switch for direct pump connection with Oil Smart alarm
  • Two sense points, Pump On and Pump Off, reduces the risk of pumping oil or other hydrocarbons into the environment
  • Includes mounting hardware
  • Pump On position is the shorter rod
  • Pump Off position is the longer rod
  • Pumping Differential: 6“
  • Dimensions: 2.5” wide x 6” high (body less rods) x 1.75” deep.
  • 20' cord
  • Completely encapsulated and water-tight
  • CE, UL 508, UL Marine and CUL Listings
  • Includes Liquid Smart ® Sensor
  • Sensor differentiates between oil and water
  • Alarm indication differentiates liquid
  • Dry contacts

Part Number A1SEEWATER1

Includes:

A1SEEWATERP and A4SEE1

N/A

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools