Lifting Devices – Chain, Cable, Bails and Kits

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Bail Features

Specifically designed for 4” Wastewater pumps with two point connection or one pump point and one rail point of connection

  • Ease of lifting
  • Stainless Steel Chain and Shackles for corrosive environments often found in Wastewater applications
  • Requires additional straight chain to pull from pit

Lifting Chain Kit Features

  • Specifically designed for lifting pumps less than 7.5 HP
  • Two point connection: one pump connection and one slide rail connection
  • Bail and straight chain all in one kit
  • Ease of maintenance

Chain Features

  • Strong 316 stainless steel for use with lifting bails or connected directly to pump
  • Two diameters of chain available for all pump models sold
  • 316 stainless steel shackles included

Cable Features

  • Strong 304 stainless steel for use with lifting bails or connected directly to pump
  • 304 stainless steel shackles and thimbles included

Please download the Specifications document in the Literature section for a comprehensive listing of each individual product's Features and Benefits.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools