It looks like you are coming from United States, but the current site you have selected to visit is Mongolia. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

• Ideal for vertical mounting.
• Heavy duty cast iron or plastic construction.
• Natural rubber ball.
• Clean-out port and plug.
• Available in 1¼", 1½", 2" and 3" NPT threaded connections.
• Also available in 4" flanged (125#).
• Recommended for flow velocity of 3' to 5' per second.
• Horizontal installation requires a 20' static head.

N/A

Industries & Applications

Industries & Applications

Recommended Industries and Applications