It looks like you are coming from United States, but the current site you have selected to visit is Mongolia. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Features and Benefits

  • Brass Shellside, 90/10 or 70/30 CuNi tubes
  • Cast Iron, Cast Bronze Bonnets
  • Shellside Design Max 200 PSI – 300 Deg. F /Tubeside Design Max 150 PSI – 300 Deg. F

Where lower heat loads are encountered in fresh water and lube oil cooling, the HCF heat exchanger is ideal. The HCF heat exchanger is a fixed tubesheet, straight tube design fabricated from stocked components. HCF units are available in 1, 2 and 4 pass tubeside options, Shell diameters from 2″ to 8″ shell O.D. Tube diameters options 1/4″, 3/8″ and 5/8″ OD tubes.

Materials:
Copper, 90/10 or 70/30 Copper-Nickel tubes, Brass or 90/10 Copper-Nickel faced tubesheets, Brass Shell and Cast Iron or Cast Bronze Bonnets.

Applications:
Freshwater and lube oil cooling.

Application:
Fixed Tubesheet, Straight Tube Shell & Tube Heat Exchanger

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools