RFM700 Series RFM712-M Digital Refractometer

SKU: 19-00
Overview Industries & Applications Documentation & Tools ;
Overview

Overview

The Bellingham & Stanley RFM712-M digital refractometer covers the range 0-50 Brix with 1-decimal place accuracy making it ideal for use in factory or lab, particularly within food and beverage production as well as other indutrial sectors where temperature control is not required.

Designed with simplicity in mind, the Bellingham & Stanley RFM700-M Series refractometers with Brix, RI scales as standard offer digital automatic technology at a low cost. 

Product Features
  • Range: 0-50 Brix with 1-decimal place
  • Alpha-numeric keypad for easy data entry
  • Flat sapphire prism surface for easy-cleaning
  • Simple operation for factory environments
  • Selectable read type: Continual, single, intelligent auto-sense

The entry level instrument is the RFM712, which is especially suited for use in fruit processing plants such as in the wine, tomato and sugar industry.

RFM700-M Series digital refractometers are robust, low cost, fully automatic instruments that are ideally suited to the food, sugar and beverage industries but can also be used in many other non-food applications where temperature control is not required, for example measuring sugar (°Brix) concentrations in the food processing industry.

The RFM700-M Series features robust construction, a sapphire prism mounted in an easy clean stainless steel dish and an outer casing that is sealed and shaped to withstand sample spillage and moisture ingress. This together with the external power supply makes the RFM700-M ideal for use in a harsh factory environment or busy laboratory.

Commonly, the RFM700-M series refractometers are supplied to operate in the °Brix scale with results temperature compensated to 20°C in accordance with ICUMSA. Additional user scales provide measurement in different formats such as various wine, Refractive Index (RI) & FSII as well as allowing custom scales to be loaded in accordance with product data.

The RFM700-M facilitates Span calibration at any value using a variety of media types, as temperature compensation may be adjusted to suit the product being used. Additionally, the instruments are fitted with AG temperature compensation, allowing the use of AG Fluids without the need to use conversion table.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure