Eclipse Ze (ABV) is a professional grade optical handheld refractometer with clear field of view and large rubber handgrip for easy measurement in harsh environments. A durable refractometer with a linear Zeiss scale for precise measurement of finished beer, wine or cider when compared to a standard "non-linear" Brix model. The advantage of the Zeiss scale is that the graticles lines (or scale lines) are evenly spaced across the whole range making it easier for the user to interpret the borderline position when compared to using the more compressed lines at the lower end of the Brix scale.
The Eclipse Ze (ABV) optical refractometer can be used in conjunction with a hydrometer to calculate the alcohol content of finished or fermenting beer, wine or cider to a typical accuracy of +/- 0.5 % by volume. Thick barrel for easy handling in cold or wet environments such when working in the brewery or winery.
Made in UK. IP65 rated against moisture ingress.
This high quality handheld refractometer is great for beer, wine and cider makers, as well as trading standards organisations looking for ABV estimations when comparing actual versus labelled alcolhol contents of beers, wines and ciders at point of sale.