SenTix ORP sensor for drinking water

SKU: 104150
Overview Documentation & Tools ;
Overview

Overview

The elctrochemical ORP sensor WTW Sentix® ML ORP has a measuring range of -2000 … +2000 mV and covers temperatures of 0 … 80°C.

Product Features

ORP sensor to be connected to analog transmitters. ORP sensor for drinking water to be connected to pH 298 and MULTILINE 1000:

  • Cost-effective
  • Including screw head for pipe mounting
  • Easy handling

The elctrochemical ORP sensor Sentix® ML ORP has a measuring range of -2000 … +2000 mV and covers temperatures of 0 … 80°C. The sensor can be connected via open wires to the transmitter pH 298 as well as to the multiparameter system MULTILINE 1000.