IQ Sensor Net System IQ Sensor Net MIQ/C6 Output Module

Overview Documentation & Tools
Overview

Overview

Product Features
  • 6 analog outputs (0/4-20 mA) for the 2020 3G, 282/284 terminals.
  • Power consumption is 3 watts.
  • Number of occupied output channels is 6.
  • 48 output channels are available in the system.

The WTW IQ Sensor Net MIQ/C6 Output Module has six current outputs. They can be programmed as:

  • Analog output (recorder)
  • PID regulator

You can link current outputs to sensors. The linked current outputs can be used to monitor sensors or for control purposes.

SKU: 480 015Y

Documentation & Tools

Documentation & Tools

Brochure

Guideline