Goulds Water Technology AGS Series Axial Grinder Pumps

Overview Specifications Performance Curves Accessories Solutions Documentation & Tools
Overview

Overview

Product Features
  • .5hp 115v, .5hp  230v, 1hp 115v or 1hp 230v options
  • 60Hz single phase, 2” discharge
  • Stainless Steel (440C), eight (8) hole cutter plate, three (3) blade cutter (3500 rpm)
  • Non-clogging, cast iron semi-open impeller
  • One piece (uni-body) cast iron casing
  • Oil-cooled motor
  • AISI 300 series stainless steel motor shaft
  • Hardfaced silicon carbide on silicon carbide mechanical seal

POWERFUL PERFORMANCE FOR THE MODERN WASTEWATER STREAM 

The AGS Series grinder pumps feature axial grinder and semi-open impeller technology to easily slice through the solids, flushables and trash found in the modern wastewater stream without roping or clogging.  The powerful semi-open impeller and axial grinder reduce waste to a fine slurry to minimize downtime and service issues. AGS Series pumps offer solutions for a range of residential and light commercial applications and are an ideal replacemet for 2" discharge sewage pumps.

  • Broad range of solutions: Available in single phase .5hp 115v, .5hp  230v, 1hp 115v or 1hp 230v options (60Hz single phase, 2” discharge)
  • Trusted performance: The proven axial grinder and semi-open impeller technology reduce downtime caused by clogging or roping.
    • Axial grinder: Stainless Steel (440C), eight (8) hole cutter plate, three (3) blade cutter generating up to 4.9 million bites per hour (up to 66' TDH).
    • Semi-open impeller: Powerful, non-clogging, cast iron design. Balanced for smooth operation.
  • Built to last:
    • Casing: One piece, uni-body cast iron, volute type for high efficiency. 
    • Motor: Oil-cooled/fully submerged in high grade turbine oil for more efficient heat dissipation, permanent lubrication of bearings and mechanical seal, and protection against outside environment.
    • Motor shaft: AISI 300 series stainless steel.
    • Bearing Housing/Bearings: Upper and lower sealed ball bearings for precision positioning of parts and to carry all radial and thrust loads.
    • Mechanical seal: Hardfaced silicon carbide on silicon carbide for longer life, stainless steel metal parts, BUNA-N elastomers (standard feature).
    • Power cord: Severe duty rated, oil and water resistant 20 foot cord. SJTOW power cord with NEMA three prong grounding plug. 
    • Designed for continuous operation:  Single phase, built-in, auto reset overload (Class F insulation) on all models.
      • Ease of installation – Fixed balanced attachment to help simplify installation.
      • Warranty: Three (3) years.

BASIN PACKAGES & KITS

 

Specifications

Specifications

Performance Curves

Performance Curves

Curve

AGS Series Axial Grinder Curves
AGS Series Axial Grinder Pumps
Accessories

Accessories

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Brochure

Manual

Specification

Technical Brochure