It looks like you are coming from United States, but the current site you have selected to visit is Mongolia. Do you want to change site?
Self-jetting Godwin wellpoint pumps and header pipe create a system that is easy to transport and set up. With up to 20° deflection at header coupling joints, the pipes adapt easily to site and ground conditions without loss of suction or pressure integrity.
• Flow: 100 – 3,100 gpm
• Head: 77 – 220 ft
• Solids Handling: Up to 3 1/8 inches in diameter
• Air Handling Capabilities: Up to 200 cfm
Whether you would like additional information or are interested in getting a quote, we're here to help.
All fields required.