Overview
Product Features
- Simple to use
- Fits ALL makes of impeller
- Avoids damage to pump
- All Stainless Steel
Using this tool is the easiest way to remove an impeller, especially when the pump is mounted in a cramped space.
Model No.: 50070 Series
50070-0040 | Impeller Removal Tool |
Suitable for impellers up to 2-1/2" (65mm) diameter | |
50070-0080 | Impeller Removal Tool |
Compact version suitable for impellers up to 2-1/4" (57mm) | |
50070-0200 | Impeller Removal Tool |
Suitable for impellers from 2-1/2" (65mm) to 4-1/2" (118mm) diameter |