It looks like you are coming from United States, but the current site you have selected to visit is Mongolia. Do you want to change site?

Yes, please! No, keep me on the current site

WFE Uni-Match® Electronic Feeder

Overview Solutions Documentation & Tools
Overview

Overview

Product Features

Features and Benefits

  • Field-adjustable dwell-feed cycles
  • Multi-color LED status indicator
  • Manual feed button
  • Hard-stop limit to minimize chances of flooding the boiler
  • Compatible with all electronic & mechanical
  • Low Water Cut-Offs
  • Includes adapters for connection to 1/2” copper tubing
  • Removable strainer (replace after cleaning)
  • Maximum water pressure 150 psi (10.5 kg/cm2)
  • Maximum boiler pressure 15 psi (1 kg/cm2)
  • Maximum water temperature 120°F (49°C)
  • Maximum ambient temperature 100°F (38°C)
  • Maximum power consumption (during feed cycle)
    • 15 VA @ 24VAC
    • 20 VA @ 120 VAC (50 or 60 Hz)

N/A

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Brochure