It looks like you are coming from United States, but the current site you have selected to visit is Mongolia. Do you want to change site?

Yes, please! No, keep me on the current site

Series PSE Probe Type LWCO

Overview Solutions Documentation & Tools
Overview

Overview

Product Features

Features and Benefits

  • Green power is on indicating LED
  • Red low water indicating LED
  • 30 second DOM
  • Test button
  • Self-Cleaning probe
  • No lock out with loss of power if probe is in water
  • Provisions to add water feeder of alarm
  • Models available with:
  • 120 VAC
  • 24 VAC (meets ANSIZ21.13a specification)
  • ‘U’ probe (extended barrel)
  • “FIX2′ probe (remote)

The Series PSE-800 probe type LWCO uses patented technology to monitor changes in water conductivity. When defined parameters are exceeded the new PSE-800 makes a decision to shut the burner off based on the volatility/variability of the resistance readings. This new patented technology provides the best protection possible without turning off the boiler unless a low water condition exists. As an added measure of safety, the control will turn off the boiler if it recognizes an out-of-water condition when the sensitivity threshold is exceeded.

 

Solutions

Solutions

Recommended Solutions

Documentation & Tools