It looks like you are coming from United States, but the current site you have selected to visit is Mongolia. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
UNLOCK REAL-TIME DATA TO REDUCE FAILURES AND OPTIMIZE ASSET PERFORMANCE

Using advanced risk analytics to make data-driven decisions about asset reliability and pipe prioritization helps utilities to significantly reduce operational failures and the cost of maintenance and replacement of critical assets.

Regardless of your pipeline network’s size or age, Xylem’s approach to distribution main intervention efficiently and cost-effectively analyzes your data – pipe break history, age, impact of pipe segment failures to both dollars and service loss, and more – to identify the distribution mains that are in most in need of attention. Further analysis can refine these results even further, identifying clusters of high-risk pipe segments so you can efficiently prioritize pipeline replacement strategies.

Download brochure

“OUR GOAL IS TO LEVERAGE MACHINE LEARNING TO IDENTIFY VARIABLES THAT COULD LEAD TO PIPELINE FAILURE AND, AS AN OUTCOME, SUPPORT OUR CAPITAL IMPROVEMENT PLANNING.”

- Project Manager, Department of Public Works, Mid-Atlantic Region Utility

READ THE CASE STUDY

WHY CHOOSE ASSET PERFORMANCE OPTIMIZATION

Unlock the potential of your data to support data-backed decision-making for more accurate risk identification and intervention planning.

  • Understand risk - Deepen the understanding of current and future asset risk levels to reduce water main breaks.
  • Conserve resources - Free up valuable resources for other projects.
  • Prioritize asset intervention - Increase CapEx and OpEx efficiency on utilities’ most critical assets.
  • Improve customer satisfaction - Deliver better service with fewer interruptions.

 

ACHIEVE NEW LEVELS OF VISIBILITY AND DRIVE ASSET INTERVENTION PLANS

ACHIEVE NEW LEVELS OF VISIBILITY AND DRIVE ASSET INTERVENTION PLANS

A clustering analysis provides utilities a plan to replace aggregate groups of pipes, rather than individually, which minimizes both customer disruption and mobilization costs.

Let's see how clustering analysis was used to help Raleigh Water in North Carolina reduce product planning time by 75% while reducing breaks across their network.

“THIS IS A GAME CHANGER FOR US, AND IT IS SOMETHING WE WILL BE ABLE TO USE FOR A WIDE VARIETY OF APPLICATIONS.”

- Adam Haggerty, Asset Manager for Raleigh Water, Raleigh, NC

READ THE CASE STUDY

LET’S GET STARTED

Contact us to begin the journey to identify and prioritize the critical assets in your water network.

blu-x-step-_0001_1-xylem-blux-process-scope.png

 

STEP 1

UNDERSTAND ORGANIZATIONAL GOALS

Xylem will work collaboratively with you to understand the unique challenges facing your utility and the key outcomes you are looking to achieve through an engagement with Xylem.

STEP 2

EVALUATE LEVEL OF AVAILABLE DATA

In partnership with your in-house team, Xylem’s experts will evaluate your utility’s current level of data availability and maturity, identify any potential gaps, and suggest the best strategy by which they can be filled.

2-xylem-blux-process-analyze.jpg

7-blu-x-tpo--process-workshop.jpg

STEP 3

DETERMINE APPROPRIATE ANALYSIS

Xylem identifies and recommends the best path forward to help your utility achieve your organizational goals.

Let's Talk
+

Start making data-driven informed decisions to reduce failures and optimize asset performance.

All fields required.

*  Required Field