Ultrapure water treatment products
Engineered to remove the smallest contaminants and deliver the consistency critical to high-performance processes.
In industries where a single microscopic particle can derail an entire production line, "clean" isn't enough. You need Ultrapure Water (UPW) that meets the most stringent global standards.
Ultrapure water is water that has been purified to stringent specifications. Unlike potable water or standard distilled water, UPW is essentially free of all dissolved gases, organic compounds, particulate matter, and ionic contaminants.
Electrical resistance is a common metric used to measure ionic purification in UPW. At this level, the water is so pure it becomes non-conductive and chemically aggressive, making it the ideal "blank slate" for:
- Semiconductor cleaning and rinsing: Removing trace-level contaminants and residues from semiconductor wafers
- Pharmaceutical manufacturing: Providing high-purity water for formulation, cleaning, and critical process applications, including purified water and water for injection systems
- Power generation system protection: Minimizing scaling, corrosion, and deposit formation in high-pressure power generation systems
Download our Ultrapure Water GuideBook
Unlock expert insights into ultrapure water treatment—from process design to long-term system performance. Complete the form to access practical guidance for improving reliability, compliance, and efficiency.
Ionpure® Continuous Electrodeionization
As the global leader in CEDI technology, our Ionpure modules are the heart of the UPW process.
UV Disinfection
Our UV systems utilize high-intensity 185nm wavelengths to photochemically break down trace organics, reducing Total Organic Carbon (TOC) to levels below 5ppb.
Ozone Treatment
In ultrapure water systems, ozone helps control microbes and oxidize trace contaminants while preserving final water quality.