It looks like you are coming from United States, but the current site you have selected to visit is Mongolia. Do you want to change site?

Yes, please! No, keep me on the current site

More efficient thermal management starts here

Xylem’s Flojet D5, DDC and diaphragm pumps set the benchmark for performance and reliability in direct liquid cooling applications

More efficient thermal management starts here

Flojet liquid cooling pumps

To handle the intense thermal output of today's high-performance computing, you need a robust liquid cooling system proven to protect critical components. When failure is not an option, Flojet D5, DDC and diaphragm pumps keep that coolant flowing. With their proven reliability and quiet operation, the compact D5 and DDC pumps were the first purpose-built direct liquid cooling (DLC) pumps in the world, and today they continue to set the standard for efficient, long-lasting liquid cooling performance. For larger CDUs in enterprise applications, Flojet diaphragm pumps accommodate an extensive range of flow rates and pressure limits in compact footprints – ideal for glycol charging and top-up in data center cooling systems.

Flojet liquid cooling pumps

  • D5 Pump

    Originally designed by Laing, these small pumps are ideal for a variety of DC applications where a highly efficient circulation pump is required.

  • DDC Pump

    The world’s first pump, originally designed by Laing, to be used in mass-produced, water-cooled workstations and ideal for liquid cooling of processors and electronic components.

Flojet glycol charging & top-up pumps

  • Flojet-LF-Plus-Pump-main

    LF Plus Series

    Xylem’s Flojet LF Plus Series pumps can be used for glycol charging and top-up in data center cooling systems.

  • Flojet Triplex Series 60 PSI Diaphragm Pump
WebDAM Path: /Photography & Illustration/Products/Flojet

    Triplex Series

    Xylem’s Flojet Triplex Series pumps can be used for glycol transfer and top-up in data center cooling applications.

  • Flojet VersiJet Series - model Q351F-16N7

    VersiJet Series

    Xylem’s Flojet VersiJet Series pumps can be used for efficient glycol charging and fluid transfer in data center cooling maintenance.

How can we help you?

Whether upgrading to high-density servers or building a next-generation data center, engineers trust Xylem’s Flojet compact liquid cooling pumps to deliver unmatched thermal management.

How can we help you?

*  Required Field