TAABP (ABP Alarm with Pump Receptacle)

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • 120V receptacle on bottom to plug in pump power cord
  • Control Switches: Two-factory spliced SJE MilliAmpMaster™ control switches with 10' of cable and mounting clamps
  • UL/CUL Listed
  • NEMA 1 enclosure, designed for ease of installation, rated for indoor use
  • Voltage:
    • Primary: 120 VAC, 60 Hz, 2.4 watts maximum
    • Secondary: 9 VDC
  • Battery Backup Power: 9 VDC
  • Alarm Horn: 87 decibels at 10 feet (3 meters)
  • Power Cord: 6 feet (1.8 meters)
  • Automatic alarm reset
  • Red "alarm" light and green "power on/pump run" light, alarm "test" switch, and horn "silence" switch
  • Alarm float acts as redundant on float for pump

➀ External 8-9 VDC terminal connection for float cord

N/A

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools