Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

• Ideal for vertical mounting.
• Heavy duty cast iron or plastic construction.
• Natural rubber ball.
• Clean-out port and plug.
• Available in 1¼", 1½", 2" and 3" NPT threaded connections.
• Also available in 4" flanged (125#).
• Recommended for flow velocity of 3' to 5' per second.
• Horizontal installation requires a 20' static head.

N/A

Industries & Applications

Industries & Applications

Recommended Industries and Applications