It looks like you are coming from United States, but the current site you have selected to visit is Macedonia, FYRO. Do you want to change site?

Yes, please! No, keep me on the current site

Jockey Pumps AC Fire Pump Jockey Pumps

Overview Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Pressure maintenance pumps for use with fire pump systems
  • Goulds eSV vertical multistage pumps
  • Goulds “S” series submersible pumps
  • Regenerative turbine pumps

Jockey pumps or sprinkler system pressure maintenance pumps are a low cost yet essential component of a fire pump sprinkler system. Typically the jockey pump is sized to 1% of the fire pumps rated flow. There are several types of jockey pumps each having their advantages to a given application.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Interactive Tools

AC Fire Pump Online Selection Tools
AC Fire Pump Online Selection Tools

AC Fire Pump online pump selection tool for quick and easy selection of fire pumps.

Technical Brochure

Manual