It looks like you are coming from United States, but the current site you have selected to visit is Macedonia, FYRO. Do you want to change site?

Yes, please! No, keep me on the current site

Bell & Gossett Gasketed Plate and Frame Heat Exchangers – GPX

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • GPX models have higher surface area to volume ratios than conventional shell and tube heat exchangers.
  • GPX offer superior heat transfer coefficients compared to shell and tube heat exchangers.
  • GPX offers “true” countercurrent flow, which maximizes the mean temperature difference between fluids.

GPX technology offers maximum efficiency in less space, with outstanding application flexibility.

Innovative plate design allows GPX heat exchangers to provide more heat transfer using less space. They perform with one-third to one-fifth the surface area of conventional shell and tube heat exchangers designed for the same application.

Please contact your local Bell & Gossett Representative for assistance on submittals.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Interactive Tools

ESP Thermal
ESP Thermal

Specification