Jabsco Electric marine toilet

Overview Technical Drawings Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Self-priming rinse pump designed to bring sea, river or lake water into the bowl
  • Flexible design suitable for overboard or holding tank discharge
  • Built-in backflow preventer guards against flooding and waste return
  • Built with corrosion-resistant materials
  • Can be mounted 3' (1m) above or below the waterline with appropriate plumbing
  • For use with sea, river or lake water only

The Jabsco Electric marine toilet brings the luxury of electric flushing aboard your vessel. It offers two options, including a household size bowl for all the convenience of home, and a compact bowl where space is a premium.

Model Numbers

  • 37010-3092
  • 37010-3094
  • 37010-4092
  • 37010-4094
  • 37010-4192
  • 37010-4194
Technology

Technical Drawings

Drawing

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Manual

Specification