Flojet Triplex Series High Pressure Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Flow rates from 5.3 litres/min (1.4 US gallons/min)
Pressure switch control capable of pressures up to 10.5bar (150psi)

Model No.: R3811 Series

  • Available pressures up to 150 psi (10.3 bar)
  • Pump is sealed in corrosion resistant material, thus offering unparalleled performance and life
  • Bypass System eliminates pulsation and cycling
  • Latest co-injection mold diaphragm technology reduces potential leak paths
  • No metal parts on wetted area

Applications:

Flojet Triplex pumps are designed to be the most versatile pumps on the market today. They are the ideal solution for applications including spraying, misting, filtration, cooling, carbonation, espresso brewing, purification, dispensing, and pressure boosting.
Specifications

Specifications

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure

Manual

Documents