Cart

{{ successMessage }}
{{item.orderingCode}}
Qty: {{ item.quantity }}
{{currencySymbol}}{{item.pricing.totalPrice | intlNumber('en-MG','USD')}}
Subtotal ({{totalQty}} {{totalQty === 1 ? "item" : "items"}}):
{{currencySymbol}}{{cartSummary.total | intlNumber('en-MG','USD')}}
TEST SITE
You will not be charged yet.

Let Avensor Watch Out For You

Xylem Avensor is a cloud based digital app providing alerts and data driven insights for pump stations and water infrastructure assets

Xylem Avensor - smart solution for pump stations and water infrastructure assets

Avensor is a digital service that provides alerts and data-driven insights from a device connected to your pump stations or other water infrastructure assets.

Once a modem is installed to connect all the assets, you can have a total overview of all connected operations, anytime, anywhere.

Download Avensor Brochure

Avensor Remote Inspection

Reduce onsite physical inspections of wastewater pump stations by up to 50%.

Remote Inspection enables you to perform visual inspections remotely and efficiently so that you can spend less time on the road, and more time on critical tasks and preventative maintenance.

Brand agnostic - The hardware kit, including a camera, level sensor, power meter and modem, can be fitted to almost any pumping station.

Improve visibility and make informed decisions - When connected to Avensor, you get access to 24/7 live video, audio, and data from your assets on a user-friendly interface.

Save time and improve inspection workflow - Perform inspections on multiple pump stations in a short amount of time and keep track of jobs to be done.

What makes Avensor more than a real-time monitoring & alarm app?

Connectivity and remote data access

Easily connect your assets plug and play and get additional insights into your systems.

Fewer physical inspections

Non-connected assets generally need more regular physical check-up visits. This can be challenging with a limited workforce. With Avensor, you can easily connect your assets, get insights into their operational status, and significantly reduce the need for physical inspections.

Reduced risk of downtime

Without having real-time data on how your pumps or other assets are performing, you can face several problems. A pump failure without your knowledge may lead to unplanned downtime or a spill.

Increased first-time fix rates

When a problem arises in non-connected assets, you have limited insights into the issue. A technician may first have to assess the situation and come back with the correct parts and tools, which leads to additional downtime. Avensor helps to identify what is needed before visiting the site.

Improved workforce efficiency and return on investment

Avensor helps operators understand different aspects such as health, efficiency, and risk in a population of connected assets. These insights allow organizations to optimize their maintenance resources and provide guidance on where to invest to maximize return on investment.

Avensor enables fast and smart action

Avensor is a digital solution for monitoring assets like pumps, mixers, UV units and other equipment. Avensor collects and analyzes data from your assets to give you live data, trends and alerts via the web and our mobile app. Think of Avensor as an easy-to-use SCADA system with plug-and-play installation. You get the right data when you need it, and you can make smarter decisions about how your resources are used.

Avensor in Xylem Monitoring & Control Solutions 

See real life applications of how Avensor could mix-and-match with other Xylem solutions

  • Xylem Avensor: Port of Trelleborg Case Study

    Xylem Avensor: Port of Trelleborg Case Study

    Port of Trelleborg is a major roll-on and roll-off port in Sweden. It is home for some of the 5000+ pumps & water infrastructure asset using Xylem Avensor. See how Avensor and Xylem Services solved the port's pumping issues and improved their water management by connecting to existing SCADA system.

  • Xylem’s technology powers Scottish Water's emission reduction journey

    Xylem’s technology powers Scottish Water's emission reduction journey

    As part of its commitment to reaching net-zero emissions by 2040, Scottish Water has partnered with Xylem to upgrade hundreds of pumping stations with sustainable technology. In an initial trial, the Flygt Concertor pumping system reduced unplanned maintenance by 99.8% and cut energy use by up to 60%. The Xylem Avensor digital monitoring service for pump stations has also significantly reduced reactive callouts.

Learn More

Have more questions about Avensor?

Contact the Avensor support team

*  Required Field