It looks like you are coming from United States, but the current site you have selected to visit is Madagascar. Do you want to change site?

Yes, please! No, keep me on the current site

MiniBooster – Obsolete

Overview Industries & Applications Documentation & Tools Submittals
Overview

Overview

Product Features

Simplex utilizes stainless steel piping and Duplex uses copper piping. Series 3530 stainless steel horizontal mounted pumps are used. Simplex ranges from 20-110 GPM @ 20-55 PSIG boost. Duplex up to 220 GPM. Up to 5HP motors are used for 208-230-460-575/3/60 or 115-230/1/60 power supply.

Smallest size constant speed booster package, simplex or duplex

What is it?
A constant speed pressure booster package with the smallest footprint.

How does it work?
The pump starts through a system pressure switch. Whenever, the city pressure falls below the system pressure switch setting, the pump will start. When the system pressure rises above the system pressure setting, the pump will stop. Duplex pumps can act as duty/ standby or for parallel operation.

Why use it?
Designed as a compact, easy to install and maintain package, for applications where sufficient main pressure is not available or elevation is a problem.

Typical application
Suitable for small apartment buildings, tenant or full penthouse floor, condominiums, lawn irrigation, rain water re-use, etc.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Manual

Technical Brochure

Submittals

Submittals