pH combination electrode with screw plug head, liquid electrolyte, ceramic junction

Overview ;
Overview

Overview

Product Features

SKU: 285118158

L 9080
Glass shaft, 3 x ceramic junction, electrolyte L 200, Ag/AgCl-reference system, refilling tube, sphere membrane, A-glass, plug head, length 120 mm, 12 mm Ø, -3-5...+80 °C, 0...12 pH
H 9090
Glass shaft, platinum junction, electrolyte KCl 3 mol/l, Ag/AgCl-reference system, plug head, sphere membrane, refilling tube, H-glass, length 120 mm, 12 mm Ø, 0...+135 °C, 1...14 pH.
H 9080
Glass shaft, ceramic junction, electrolyte KCl 3 mol/l, Ag/AgCl-reference system, plug head, sphere membrane, refilling tube, H-glass, length 120 mm, 12 mm Ø, 0...+135 °C, 1...14 pH.
PH-COMBINATION ELECTRODE L 9080