Cannon-Fenske reverse flow viscometer

Overview ;
Overview

Overview

Product Features
  • Filling volume: approx. 12 ml
  • Overall length: ca. 295 mm
  • with 3 timing marks and 2 calibration constants

 

Suitable especially for opaque samples, e.g. used motor oils
511 10
Calibrated for manual measurements, Capillary No. 100, Constant K = 0.015
Cannon-Fenske routine viscometer according to ISO 3105 and ASTM D446

calibrated for manual time measurement, using a stop watch
incl. calibration certificate

SKU: 285403034