Xylem Stainless Steel Pumps
Discover Our Corrosion-Resistant Pumps For Extreme Environments
Extreme environments demand extraordinary performance from pumps in their fight against corrosion. Each pump in Xylem’s extensive line of corrosion-resistant pumps stands ready for the task at hand, delivering high performance you can count on, day in and day out, year after year. So when only stainless steel will do, join forces with Xylem to solve your unique industrial-strength pumping needs.
Pumping corrosive liquids and acidic conditions can cause corrosion. Xylem’s stainless steel pumps can withstand wide variances in pH levels from values 2-14.
Our stainless steel pumps offer:




Classic De-watering Pump in Stainless Steel
When it comes to performance the 2190 is truly hard-wearing. The pump has features such as:
- The conical trim sleeve
- A fast and easy impeller-adjustment that restores clearances to near original condition boosting pump performance
- A sturdier cable entry ensuring safe and continuous operation

Every Bit as Rugged as the Original
Authentic in every detail, the new and improved Flygt 2201 is made to perform under harsh conditions. With a steady stainless steel body, this pump is:
- Versatile
- Designed to efficiently handle tough, abrasive & corrosive liquids
- It handles advanced jobs and withstands wide variances in pH levels

Corrosion-Resistant Dewatering Pump for High Head
A tried-and-true dewatering pump with boosted double hydraulics. This new performer is designed for pumping at ultra-high head. With all the same technology within the Flygt 2000 range, it also has the signature Dura-Spin™ safeguards against wear. The unique closed impeller and the suction cover with Dura-Spin™ grooves work together sweeping abrasive particles away from the impeller neck.