GC Detectors OI Analytical 5360 XSD™ Halogen Selective Detector

Overview
OI Analytical 5360 XSD™ Halogen Selective Detector offers superior selectivity for detection of halogen-containing compounds.
- High halogen selectivity vs. hydrocarbon simplifies analyses and minimizes (or eliminates) the need for sample preparation
- High detector sensitivity permits very low-level selective analysis of halogen-containing (Cl, Br, F) compounds
- Unique jet design minimizes peak tailing due to unswept dead volumes
- Requires only air to operate
- Designed to operate on most GC makes and models
- No routine maintenance required
- Enhanced venting option diverts solvent before entry to the reactor
Installed in the standard port of a gas chromatograph (GC), the OI Analytical 5360 XSD™ detects halogen-containing compounds eluting from the GC’s capillary column. This instrument is unique in the fact that it doesn’t contain radioactive sources or use organic solvents like other halogen selective detectors. This eliminates the need for catalyst tubes, solvents, resin cartridges, pumps, and transfer lines.
The 5360A XSD™ option offers a heated base assembly which provides improved baseline stability and easy column installation. Both the 5360 and 5360A models can be installed as stand-alone detectors or used in tandem with the Model 4430 Photoionization Detector (PID).
Industries & Applications
Recommended Industries and Applications
Documentation & Tools
Case Study
Technical Brochure
-
GC Detectors 4430 Photoionization Detector (PID)
-
GC Detectors 5350 Tandem PID/ELCD
-
GC Detectors 5320 Electrolytic Conductivity Detector (ELCD)