OPEN CHANNEL FLOW MEASUREMENT

Overview Documentation & Tools
Overview

Overview

Product Features
  • Parshall
    • Fabricated in AISL304 steel covering ranges from 20 to 9000 m3/h (1” to 60”)
  • Venturi
    • Fabricated in AISL304 steel (Optional 316) covering ranges from 3,5 to 450 m3/h (5" to 8")
  • Palmer-Bowlus
    • Fabricated in PVC, designed to match pipes systems from 2,5 to 4380 m3/h (DN 100 to 1000mm)
  • Accuracy
    • The flumes are characterized by providing high measurement accuracy
  • Easy Moulding and Mounting
    • All flumes are created for easy installation in the construction phase
  • Well Proven
    • All flumes are created matching well proven ISO measurement formulas
  • Preparations Made
    • Mounting position is pre-made for mounting of standard MJK sensor brackets

PRE-FABRICATED FLUMES FOR OPEN CHANNEL FLOW MEASURING.

The prefabricated flumes are created to provide maximum measurement accuracy.

The range of flumes from MJK covers flow ranges from 3,5 m3/h to 9000 m3/h. Made to be built into flow channel constructions.

Three variations to match your preferred measuring method. Parshall, Venturi and Palmer-Bowlus flumes created in different materials and sizes.

Documentation & Tools

Documentation & Tools

Brochure

Manual

Specification