It looks like you are coming from United States, but the current site you have selected to visit is Montenegro. Do you want to change site?

Yes, please! No, keep me on the current site

Advanced Oxidation Process (AOP)

The Advanced Oxidation Process (AOP) is the ideal approach for removing problematic micropollutions. AOP is the combination of two or more processes to generate hydroxyl radicals (OH radicals) or to increase the number of them. The OH radicals contribute to the oxidation of undesirable substances. Compared to other oxidants, the OH radical has a considerably higher oxidation potential.

Once hydroxyl radicals have formed in water, they immediately react with virtually all existing oxidizable substances. The high degradation performance and the quick reaction kinetics of this process are the formula for success when it comes to eliminating numerous persistent contaminations.

The best available technology 

Ideally, contaminated water should always be treated using the most appropriate and efficient process available. Xylem’s Wedeco MiPro eco3 AOP system is comprised of a Wedeco ozone system and a H2O2 dosing unit. The system is an injection / reaction unit and includes a residual ozone destruction system.

Products Brands
Products
Ozone Water & Wastewater Treatment Systems
Ozone Water & Wastewater Treatment Systems

For drinking water, wastewater treatment and other industrial processes.

UV Disinfection Systems
UV Disinfection Systems

Chemical-free disinfection of wastewater, drinking and industrial waters.

Advanced Oxidation Processes for Wastewater Treatment
Advanced Oxidation Processes for Wastewater Treatment

Combinations of ozone and UV light destroy persistent contaminants.

Brands
Wedeco
Wedeco

Reliable and environmentally-friendly water and wastewater treatment technologies.