It looks like you are coming from United States, but the current site you have selected to visit is Montenegro. Do you want to change site?

Yes, please! No, keep me on the current site

Deepwell Dewatering

Deep well dewatering is used for ground preparation where deep excavations, beyond the maximum limits for wellpoint systems, are necessary like tunnels, dams, power houses shafts and locks. A deep well system is often used if space is limited as the deep wells can be located away from the construction area. Xylem’s broad portfolio of submersible borehole pumps are excellent choices for this duty as they are of sturdy design and have high sand handling capabilities.

Products Brands
Products
Borehole Pumps
Borehole Pumps

4" - 12", casted or fabricated in AISI 304, 316 or duplex stainless steel for long life

Brands
Lowara
Lowara

Reliable and economical solutions for pumping and circulating clean or dirty water.