It looks like you are coming from United States, but the current site you have selected to visit is Montenegro. Do you want to change site?

Yes, please! No, keep me on the current site

BG Self-priming centrifugal pumps

Overview Specifications Technical Drawings Accessories Documentation & Tools
Overview

Overview

Product Features

Not applicable.

Self-priming close-coupled centrifugal pumps with built-in ejector system, designed to remain primed even in the presence of water-dissolved gases. The extensive use of pressed stainless steel ensures a high-performance, durable and lightweight pump. Suitable for use with drinking water.

BG Garden version: including handle, cable with plug and terminal box with incorporated switch.

Specifications

Specifications

General Specification
BG
Delivery
up to 4.20 m³/h
Head
up to 53 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.37 kW up to 1.10 kW
Maximum operating pressure
8 bar
Temperature of pumped liquid
from -10 °C to 40 °C
Technology

Technical Drawings

Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect
Xylect

Selection tool for Xylem Products.

Technical Brochure