It looks like you are coming from United States, but the current site you have selected to visit is Montenegro. Do you want to change site?

Yes, please! No, keep me on the current site

17850 series DIY Oil Change System

Overview Documentation & Tools
Overview

Overview

Product Features

Model No.: 17850 Series

Jabsco Economy Engine Oil Changer – 12V

The Do-it-Yourself Oil Changer will extract up to 50 weight of oil at a temperature of 160°F (71°C) through the engine’s dip stick tube, usually in less than 5 minutes.

Documentation & Tools

Documentation & Tools

Documents