It looks like you are coming from United States, but the current site you have selected to visit is Montenegro. Do you want to change site?

Yes, please! No, keep me on the current site

Micro-Flow Flow Verification Sensors

Overview
Overview

Overview

Product Features

Flow verification sensors for constantly monitoring chemical flow.

  • Detects loss of chemical flow through pump
  • Installs directly on A-100NV and C-1100V metering pumps
  • Easy, three-wire connection made in the pump's junction box
  • No special connectors to buy
  • No calibration required

Are you sure your chemical pump is actually pumping?  An empty chemical tank, clogged injection fitting, lost prime, and other problems can prevent a metering pump from actually injecting chemical - even though the pump is in good working order!  The Micro-Flow Flow Verification Sensor can be connected directly to model A-100NV and C-1100V metering pumps to verify that chemical is actually flowing.  The Flow Verification Sensors work with the pump's sophisticated electronics to constantly monitor chemical flow.  If chemical should fail to inject, the flow verification sensors will cause the pump will stop and an alarm relay will close allowing for remote alarm indication or initiation of a back-up injector pump.