It looks like you are coming from United States, but the current site you have selected to visit is Montenegro. Do you want to change site?

Yes, please! No, keep me on the current site

Viscometers AVS® Pro III Viscosity Autosampler

SKU: 285420030
Overview Documentation & Tools
Overview

Fully Automatic Capillary Viscometer

SI Analytics AVS® Pro III Automatic Sampler for viscosity measurement using capillary viscometers - PC-controlled, fully automated instrument for the determination of the viscosity, viscosity number, intrinsic viscosity etc.

In spite of the high sample throughput, AVS® Pro III provides maximum accuracy and reproducibility. Furthermore, working with the automatic sampler is easy and allows unattended 24 hour operation.

Product Features

Depending on application and customer’s demands, the instrument can be delivered in various configurations:

  • in general 2 to 4 measuring positions
  • macro or micro dosing modul, depending on viscometer types
  • two rinsing options: using next sample or rinsing agent with subsequent drying
  • variable waste system

The configuration is adjusted together with the customer.

The SI Analytics AVS® Pro III is in its 3rd generation with many improvements and has proved itself especially for quality control of polymers. Worldwide, most producers of polyamide, polyesters and other polymers trust in the AVS® Pro III. And increasingly, also many polymer processing companies are using the AVS® Pro III in their QC.

Documentation & Tools

Documentation & Tools

Brochure