It looks like you are coming from United States, but the current site you have selected to visit is Montenegro. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Unleash the power of hydrovar® X with Bell & Gossett

Introducing integrated motor & variable speed drive solutions powered by hydrovar X!

Xylem’s hydrovar X line of products combines ultra-premium efficient motors with integrated variable speed drives and pumps. The result is intelligence, performance, connectivity, and simplicity in one comprehensive package, from one reliable source — Bell & Gossett.

Features:

  • Intelligent: The IE5 ultra-premium hydrovar X smart motor provides one of the broadest efficiency ranges in the industry. 
  • Simple: Built-in application software makes hydrovar X solutions easy to configure, commission, program and operate enabling virtually any configuration of pumps.
  • Sustainable: No rare earth materials are used to minimize product availability challenges and address environmental concerns while offering smart technology and superior performance.
  • Easy Service: The integrated pump and hydrovar X motor package eliminates additional wiring, labor, and costs associated with a traditional variable frequency drive (VFD) package. The hydrovar X motor features a quick-connect electrical socket between the motor and drive for rapid maintenance.
  • Built-in Protections: Integrated functions provide protection for the pump and motor while optimizing performance.
  • Condition Monitoring: Each e-1510X Smart Pump and e-HVX/e-HVXR Packaged Booster System (coming soon) is fitted with Xylem’s optimyze® sensor to monitor the health of the pump and provide early warnings of potential issues that could lead to downtime and service costs.

Documentation

hydrovar X Smart Motor Specifications

 

Pre-Release Documentation

Series e-1531X & e-1532X Smart Pumps

Product Brochures

IOM

Parts

Quick Guide

Specifications

Technical Brochure & Warranty

Learn more about e-1531X/e-1532X Smart Pumps

 

;