Date: July 9 2018
Time: 3 PM – 4 PM
Location: B2-F20 (Basement 2)
It looks like you are coming from United States, but the current site you have selected to visit is Montenegro. Do you want to change site?
| SIWW 2018 | New Products | Our Solutions | Xylem Talks | Meet Xylem |
We'll be introducing 2 new products! Attend our Launch Party on July 9, Monday, from 3 PM – 4 PM, at our booth B2-F20 to find out more!
Flygt ConcertorTMThe world’s first wastewater pumping system with integrated intelligence, the Concertor is a fully integrated solution that offers unique synergy between software functions and state-of-the-art hardware. This new wastewater pumping system senses the operating conditions of its environment and adapts its performance in real time to provide feedback to station operators. |
Godwin FP150 Dri-PrimeTMHigh Flow, Medium Head for Flood Protection Certified by FM Global, Godwin FP150 Dri-PrimeTM has passed rigorous full-scale simulation testing as well as individual component testing. Additionally, our own dewatering experts test and certify pump performance of every bareshaft pump-end we produce. The Godwin FP150Dri-PrimeTM pump offers flow rates to 520 m³/hr. Dry running and portability make the FP150 the perfect choice for dewatering and flood protection of commercial and industrial properties. The FP150 is able to automatically prime to 8.5 m of suction lift. Automatic or manual starting/stopping available with mounted control panel or remote operation and telemetry using optional Godwin FST. Extended dry-running is possible with the exclusive Godwin liquid bath mechanical seal design.
|
Date: July 9 2018
Time: 3 PM – 4 PM
Location: B2-F20 (Basement 2)
All fields required.