Flygt Channel Impeller Pumps Flygt Channel Impeller Pump C 3102

Overview Specifications Performance Curves Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

WASTEWATER CHANNEL IMPELLER PUMP

Over the years, the classic C-pumps with shrouded impellers have proven to be both reliable and robust. They cover a wide capacity range and are designed to handle different types of media.

The Flygt C 3102 has a single-vane impeller with excellent flow passing properties that reduce the risk for clogging in the impeller channel. A narrow gap between the interchangeable wear rings ensures high efficiency.

ROBUST AND RELIABLE DESIGN

  • Short shaft overhang reduces shaft deflection and increases seal and bearing life
  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • Stainless steel shaft gives maximum strength and corrosive resistance
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security. Available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
  • Griplock™ seal system. Secure locking to the shaft, no rubber friction, no grub screws and no shaft damage.
  • Motor cable SUBCAB® specially developed for submersible use

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Portable (S)

Portable (S)

​​Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.​

Dry Installation vertical (T)

Dry Installation vertical (T)

​​Vertical, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping.​

Dry Installation (Z)

Dry Installation (Z)

​​Horizontal, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping. ​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
C 3102 MT 3 phase 4 poles 50hz US
C 3102 MT 3 phase 4 poles 50hz Metric
C 3102 MT 1 phase 4 poles 60hz US
C 3102 MT 3 phase 4 poles 60hz US
C 3102 MT 1 phase 4 poles 60hz Metric
C 3102 MT 3 phase 4 poles 60hz Metric
f) Frequency
50 hz
50 hz
60 hz
60 hz
60 hz
60 hz
g) Number of poles
4
4
4
4
4
4
h) Phase
3~
3~
1~
3~
1~
3~
d) Discharge outlet diameter
3 15/16 inch
100 mm
3 15/16 inch
3 15/16 inch
100 mm
100 mm
i) Rated power
4.2 hp
3.1 kW
3.9 hp
5 hp
2.9 kW
3.7 kW
j) Rated currents @400V
6.8 A
6.8 A
16 A
7.3 A
16 A
7.3 A
a) Impeller material
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
e) Motor efficiency class
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
C 3102 MT 3 phase 4 poles 50hz US
C 3102 MT 3 phase 4 poles 50hz Metric
C 3102 MT 1 phase 4 poles 60hz US
C 3102 MT 3 phase 4 poles 60hz US
C 3102 MT 1 phase 4 poles 60hz Metric
C 3102 MT 3 phase 4 poles 60hz Metric
Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.