It looks like you are coming from United States, but the current site you have selected to visit is Moldova. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Documentation & Tools
Overview

Overview

Product Features
  • Specialized rotor coatings for greater wear resistance
  • Modular and highly flexible product configurations
  • Fixed speed, by a mechanical variator or an integrated electrical inverter

PROGRESSIVE CAVITY PUMP FOR SLUDGE APPLICATIONS UP TO 15% DRY SOLIDS

Flygt Compact C is a compact pump of modular construction that delivers reliable and cost-effective performance. The range covers one to four-stage models suitable for pressures up to 24 bars. Materials of construction includes cast-iron or stainless steel casing and a choice of rotor materials and coatings to suit a large number of sludge applications and minimize downtime.

FLEXIBLE DESIGN AND CONFIGURATION TO SUIT INDIVIDUAL NEEDS

The Compact C is powered by direct-coupled geared motors, either fixed speed or adjustable by a mechanical variator or an integrated electrical inverter. Sealing arrangements can be either single or double mechanical seals, or a packed gland. A broad list of options such as dry-run protection, anti-condensate heaters, and forced ventilation ensure a high reliability in the most challenging conditions.

Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.