It looks like you are coming from United States, but the current site you have selected to visit is Moldova. Do you want to change site?

Yes, please! No, keep me on the current site

18840 Bracket Mount 1" Pump

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and maintain.
  • Alternator mount
  • Pulley Drive

Bronze flexible impeller engine cooling pump

Flow rate: Nominal 40 Litres/min (8.9 gallons/min) at 1500rpm
Self-priming from dry up to 2.4m (7.8ft)

Specifications

Specifications

Pumps
18840 Series
Body Materials
Bronze
Impeller
Neoprene
Wearplate
Not Fitted
Shaft Material
Stainless steel
Seal
Carbon/ceramic mechanical type
Bearings
Twin single row, ball type
Port Type
1" (25mm) ID Hose
Weight
3.2 (kg) 7 (lb)
Documentation & Tools

Documentation & Tools

Documents