It looks like you are coming from United States, but the current site you have selected to visit is Moldova. Do you want to change site?

Yes, please! No, keep me on the current site

18670 Commercial Duty Water Puppy (US) Bronze DC Pump

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  • Small bilge debris present no problem to these bronze bodied, flexible impeller pumps.
  • Simple design means fewer wearing parts.
  • ISO 8846 MARINE (Ignition protection).
  • ISO 8849 MARINE (Bilge pump standard).

Flow rate: 8 USgallons/min (30.4 Litres/min)
Self-priming from dry up to 1.2m (4ft)

Specifications

Specifications

Pumps
18670-0123
18670-0923
18670-0943
Body Materials
Bronze
Bronze
Bronze
Impeller
Nitrile
Nitrile
Nitrile
Seal
Lip Type
Lip Type
Lip Type
Voltage
12 or 24 (Vdc)
12 or 24 (Vdc)
12 or 24 (Vdc)
Motor Type
Permanent magnet type, fully enclosed, stainless steel shaft, ball type shaft bearing, has adequate torque to reverse the pump
Permanent magnet type, fully enclosed, stainless steel shaft, ball type shaft bearing, has adequate torque to reverse the pump
Permanent magnet type, fully enclosed, stainless steel shaft, ball type shaft bearing, has adequate torque to reverse the pump
Port Type
1/2" Internal Pipe Threads 1" External Hose Barb Adapter for 3/4 " External GardenHose Thread included
1/2" Internal Pipe Threads 1" External Hose Barb Adapter for 3/4 " External GardenHose Thread included
1/2" Internal Pipe Threads 1" External Hose Barb Adapter for 3/4 " External GardenHose Thread included
Dimensions
7.6 x 12.0 x 17.5 (cms) 3 x 4-3/4 x 6-7/8 (inches)
7.6 x 12.0 x 17.5 (cms) 3 x 4-3/4 x 6-7/8 (inches)
7.6 x 12.0 x 17.5 (cms) 3 x 4-3/4 x 6-7/8 (inches)
Weight
2.7 (kg) 6 (lb)
2.7 (kg) 6 (lb)
2.7 (kg) 6 (lb)
Commercial Duty Water Puppy (US)
18670-0123
18670-0923
18670-0943
Voltage
12 (Vdc)
12 (Vdc)
24 (Vdc)
Amp Draw
11.5 (amp)
11.5 (amp)
5 (amp)
Fuse Size
20 (amp)
20 (amp)
10 (amp)
Documentation & Tools

Documentation & Tools

Documents