It looks like you are coming from United States, but the current site you have selected to visit is Moldova. Do you want to change site?

Yes, please! No, keep me on the current site

18660 Water Puppy (US) Bronze DC Pump

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  • Small bilge debris present no problem to these bronze bodied, flexible impeller pumps.
  • Simple design means fewer wearing parts.
  • ISO 8846 MARINE (Ignition protection).
  • ISO 8849 MARINE (Bilge pump standard).

Flow rate: 23.8 Litres/min (6.3 USgallons/min)
Self-priming from dry up to 1.2m (4ft)

Specifications

Specifications

Pumps
18660-0121
18660-0123
Body Materials
Bronze
Bronze
Impeller
Neoprene or Nitrile
Neoprene or Nitrile
Seal
Lip type
Lip type
Voltage
12 (Vdc)
12 (Vdc)
Amp Draw
8 (amp)
8 (amp)
Fuse Size
15 (amp)
15 (amp)
Motor Type
Permanent magnet type, fully enclosed, stainless steel shaft.
Permanent magnet type, fully enclosed, stainless steel shaft.
Port Type
1/2" Internal Pipe Threads and 1" External Hose Barb Adapter for 3/4" External Garden Hose Thread included
1/2" Internal Pipe Threads and 1" External Hose Barb Adapter for 3/4" External Garden Hose Thread included
Dimensions
7.6 x 12.0 x 16.2 (cms) 3 x 4-3/4 x 6-3/8 (inches)
7.6 x 12.0 x 16.2 (cms) 3 x 4-3/4 x 6-3/8 (inches)
Weight
2 (kg) 4-1/2 (lb)
2 (kg) 4-1/2 (lb)
Water Puppy (US) Bronze DC Pump
18660-0121
18660-0123
Voltage
12 (Vdc)
12 (Vdc)
Impeller
Neoprene
Nitrile
Documentation & Tools

Documentation & Tools

Documents