It looks like you are coming from United States, but the current site you have selected to visit is Moldova. Do you want to change site?

Yes, please! No, keep me on the current site

18655 Bronze AC Motor Pump Unit

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Non pulsating flow

Flow rate: Nominal 2.8 US gallons/min (10.6 Litres/min)
Self-priming from dry up to 6ft (1.8m)
Pressure up to 0.3 bar

Specifications

Specifications

Pumps
18655-0001
18655-0003
18655-0271
Body Materials
Bronze
Bronze
Bronze
Impeller
Neoprene Or Nitrile
Neoprene Or Nitrile
Neoprene Or Nitrile
Seal
Lip Type
Lip Type
Lip Type
Bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Shaft Material
Stainless Steel
Stainless Steel
Stainless Steel
Voltage
115 (VAC)
115 (VAC)
115 (VAC)
Frequency
60 (Hz)
60 (Hz)
60 (Hz)
Port Type
3/8" NPT FemaleTwo 3/4" Male GardenHose Adapters Included
3/8" NPT FemaleTwo 3/4" Male GardenHose Adapters Included
3/8" NPT FemaleTwo 3/4" Male GardenHose Adapters Included
Motor
1/6hp ODP or 1/4hp TENV
1/6hp ODP or 1/4hp TENV
1/6hp ODP or 1/4hp TENV
Protection
Thermal Overload
Thermal Overload
Thermal Overload
Cable
8ft (2.4m)
8ft (2.4m)
8ft (2.4m)
Plug Fitted
3 Prong Grounded
3 Prong Grounded
3 Prong Grounded
Weight
5.4 (kg) 12 (lb)
5.4 (kg) 12 (lb)
5.4 (kg) 12 (lb)
Bronze AC Motor Pump Unit
18655-0001
18655-0003
18655-0271
Impeller
Neoprene
Nitrile
Neoprene
Motor Power
1/6hp
1/6hp
1/4hp
Motor Type
Open Drip Proof
Open Drip Proof
Totally Enclosed
Documentation & Tools

Documentation & Tools

Technical Brochure

Documents