It looks like you are coming from United States, but the current site you have selected to visit is Moldova. Do you want to change site?

Yes, please! No, keep me on the current site

18610 Bronze Utility AC Motor Pump Unit

Overview Specifications Documentation & Tools
Overview

Overview

Product Features

Flow rate: Nominal 6 US gallons/min (22.8 Litres/min)
Self-priming from dry up to 6ft (1.8m)
Pressure up to 1.1 bar

 

  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Non pulsating flow
Specifications

Specifications

 
 
Pumps
18610-0001
18610-0003
18610-0004
18610-0271
18610-0273
18610-0274
Body Materials
Bronze
Bronze
Bronze
Bronze
Bronze
Bronze
Impeller
Neoprene, Nitrile or Viton
Neoprene, Nitrile or Viton
Neoprene, Nitrile or Viton
Neoprene, Nitrile or Viton
Neoprene, Nitrile or Viton
Neoprene, Nitrile or Viton
Seal
Neoprene Lip-type
Neoprene Lip-type
Neoprene Lip-type
Neoprene Lip-type
Neoprene Lip-type
Neoprene Lip-type
Bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Shaft Material
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
Port Type
1/2" (12.7 mm) NPT female; 3/4" (19 mm) male garden hose adapter
1/2" (12.7 mm) NPT female; 3/4" (19 mm) male garden hose adapter
1/2" (12.7 mm) NPT female; 3/4" (19 mm) male garden hose adapter
1/2" (12.7 mm) NPT female; 3/4" (19 mm) male garden hose adapter
1/2" (12.7 mm) NPT female; 3/4" (19 mm) male garden hose adapter
1/2" (12.7 mm) NPT female; 3/4" (19 mm) male garden hose adapter
Voltage
115 (VAC)
115 (VAC)
115 (VAC)
115 (VAC)
115 (VAC)
115 (VAC)
Frequency
60 (Hz)
60 (Hz)
60 (Hz)
60 (Hz)
60 (Hz)
60 (Hz)
Motor
1/4hp, ODP non-vented with thermal overload or TEFC
1/4hp, ODP non-vented with thermal overload or TEFC
1/4hp, ODP non-vented with thermal overload or TEFC
1/4hp, ODP non-vented with thermal overload or TEFC
1/4hp, ODP non-vented with thermal overload or TEFC
1/4hp, ODP non-vented with thermal overload or TEFC
Cable
8ft (2.4m)
8ft (2.4m)
8ft (2.4m)
8ft (2.4m)
8ft (2.4m)
8ft (2.4m)
Plug Fitted
3 prong grounded
3 prong grounded
3 prong grounded
3 prong grounded
3 prong grounded
3 prong grounded
Weight
5.5 (kg) 12 (lb)
5.5 (kg) 12 (lb)
5.5 (kg) 12 (lb)
5.5 (kg) 12 (lb)
5.5 (kg) 12 (lb)
5.5 (kg) 12 (lb)
 
 
Bronze Utility Pump AC Motor Pump Unit
18610-0001
18610-0003
18610-0004
18610-0271
18610-0273
18610-0274
Impeller
Neoprene
Nitrile
Viton
Neoprene
Nitrile
Viton
Motor Type
ODP motor; 1/4 hp, non-vented, Thermal overload protection
ODP motor; 1/4 hp, non-vented, Thermal overload protection
ODP motor; 1/4 hp, non-vented, Thermal overload protection
TEFC motor; 1/4 hp, non-vented, Thermal overload protection
TEFC motor; 1/4 hp, non-vented, Thermal overload protection
TEFC motor; 1/4 hp, non-vented, Thermal overload protection
Documentation & Tools

Documentation & Tools

Technical Brochure

Documents