It looks like you are coming from United States, but the current site you have selected to visit is Moldova. Do you want to change site?

Yes, please! No, keep me on the current site

18370 2" Bronze Pedestal Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and maintain.
  • Inexpensive to buy and operate.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Can pump in either direction.
  • Will not airlock.

Flow rate: Nominal 270 Litres/min (60 gallons/min) at 1500rpm
Self-priming from dry up to 2.4m (7.8ft)

Specifications

Specifications

Pumps
18370-0000
18370-0001
18370-0003
Body Materials
Bronze
Bronze
Bronze
Impeller
Neoprene or Nitrile
Neoprene or Nitrile
Neoprene or Nitrile
Wearplate
Replaceable
Replaceable
Replaceable
Shaft Material
Stainless steel
Stainless steel
Stainless steel
Seal
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Bearings
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Port Type
2" NPT Internal
2" NPT Internal
2" NPT Internal
Weight
8.6 (kg) 19 (lb)
8.6 (kg) 19 (lb)
8.6 (kg) 19 (lb)
2" Bronze Pedestal Pump
18370-0000
18370-0001
18370-0003
Impeller
Neoprene
Neoprene
Nitrile
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents