It looks like you are coming from United States, but the current site you have selected to visit is Moldova. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Specifications Performance Curves Accessories Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • .5hp 115v, .5hp  230v, 1hp 115v or 1hp 230v options
  • 60Hz single phase, 2” discharge
  • Stainless Steel (440C), eight (8) hole cutter plate, three (3) blade cutter (3500 rpm)
  • Non-clogging, cast iron semi-open impeller
  • One piece (uni-body) cast iron casing
  • Oil-cooled motor
  • AISI 300 series stainless steel motor shaft
  • Hardfaced silicon carbide on silicon carbide mechanical seal

POWERFUL PERFORMANCE FOR THE MODERN WASTEWATER STREAM 

The AGS Series grinder pumps feature axial grinder and semi-open impeller technology to easily slice through the solids, flushables and trash found in the modern wastewater stream without roping or clogging.  The powerful semi-open impeller and axial grinder reduce waste to a fine slurry to minimize downtime and service issues. AGS Series pumps offer solutions for a range of residential and light commercial applications and are an ideal replacemet for 2" discharge sewage pumps.

  • Broad range of solutions: Available in single phase .5hp 115v, .5hp  230v, 1hp 115v or 1hp 230v options (60Hz single phase, 2” discharge)
  • Trusted performance: The proven axial grinder and semi-open impeller technology reduce downtime caused by clogging or roping.
    • Axial grinder: Stainless Steel (440C), eight (8) hole cutter plate, three (3) blade cutter generating up to 4.9 million bites per hour (up to 66' TDH).
    • Semi-open impeller: Powerful, non-clogging, cast iron design. Balanced for smooth operation.
  • Built to last:
    • Casing: One piece, uni-body cast iron, volute type for high efficiency. 
    • Motor: Oil-cooled/fully submerged in high grade turbine oil for more efficient heat dissipation, permanent lubrication of bearings and mechanical seal, and protection against outside environment.
    • Motor shaft: AISI 300 series stainless steel.
    • Bearing Housing/Bearings: Upper and lower sealed ball bearings for precision positioning of parts and to carry all radial and thrust loads.
    • Mechanical seal: Hardfaced silicon carbide on silicon carbide for longer life, stainless steel metal parts, BUNA-N elastomers (standard feature).
    • Power cord: Severe duty rated, oil and water resistant 20 foot cord. SJTOW power cord with NEMA three prong grounding plug. 
    • Designed for continuous operation:  Single phase, built-in, auto reset overload (Class F insulation) on all models.
      • Ease of installation – Fixed balanced attachment to help simplify installation.
      • Warranty: Three (3) years.

BASIN PACKAGES & KITS

 

Specifications

Specifications

Performance Curves

Performance Curves

Curve

AGS Series Axial Grinder Curves
AGS Series Axial Grinder Pumps
AGS Series Axial Grinder Curves
Accessories

Accessories

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Interactive Tools

General Selection Tools
General Selection Tools

Recommended Browsers: IE10 or Google Chrome

Technical Brochure

Manual